IESNA:LM-63-2002
[TEST]P939729
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7743
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1031.8 951.4 878.2 810 754.3 730.4 729.2 741.7 775.2 846.4
957.3 1087.1 1233.6 1394.3 1529.1 1650.9 1763.9 1889.1 1991.2 2100.9
2236.1 2325.2 2390.9 2475.5 2596.9 2843 3211 3674.3 4056.5 4005.8
3286.3 1762.2 574.7 244 95.4 31.4 0
1031.8 957.3 884.5 815.4 759.7 732.1 732.5 744.2 777.3 847.6
956.5 1080.8 1227.7 1390.5 1525.7 1649.2 1759.7 1878.2 1984.9 2095
2227.7 2330.3 2401 2461.3 2586.8 2817.9 3167.8 3631.6 4040.6 3996.2
3348.7 1861 660.9 254.1 106.7 38.1 0
1031.8 959.8 889.9 823.8 768.5 737.1 732.9 740.5 766 820
912.5 1036.8 1180.4 1334 1478.9 1609 1717.9 1817.5 1922.6 2042.3
2175.4 2318.9 2436.2 2527 2637.9 2825.9 3127.7 3582.2 4099.6 4307.2
3830.5 2486.8 991.2 442.9 195.5 69.9 0
1031.8 958.6 894.9 833 779 747.6 738.4 743.8 761.4 801.2
876.1 982.4 1109.2 1247.8 1390.1 1539.1 1681 1800.3 1912.5 2035.2
2184.2 2333.2 2468.8 2590.6 2732.1 2909.2 3185.4 3636.6 4323.5 4999.6
4987.4 3682.3 1874.8 885.3 409.4 140.2 0
1031.8 964.8 907.1 853.5 804.5 769.8 756.8 759.3 772.7 802
855.2 936.8 1046 1163.2 1286.7 1432.4 1601.9 1779 1935.5 2097.5
2254.1 2428.6 2612.8 2787.8 2983.7 3230.6 3578.5 4090.8 4909.1 5940.5
6311 4926.7 3201.3 1642.9 711.6 221.4 0
1031.8 964 910.8 857.3 809.1 772.7 758.1 761.4 774.4 802.8
850.6 930.1 1035.2 1150.7 1271.2 1413.6 1584.8 1764.7 1929.7 2099.2
2260.3 2434.5 2618.7 2803.3 3008.4 3263.3 3610.7 4116.3 4910 5918.3
6308 5000.8 3187.5 1617.4 696.1 213.5 0
1031.8 972.8 924.6 880.3 838.4 804.9 787.8 784.8 797.4 822.9
864 927.2 1007.5 1104.2 1223.9 1360.4 1537.9 1736.7 1953.9 2185
2417.3 2645.9 2861.4 3071.1 3293 3543.3 3825.8 4174.5 4621.6 5044.8
4785.7 3364.6 1442 459.2 165.8 40.6 0
1031.8 983.7 945.6 912.9 882 854.7 837.2 828.8 834.2 856.4
892.4 939.3 1001.3 1087.5 1205.1 1354.1 1532.4 1737.5 1960.2 2187.1
2403.1 2609.4 2805.8 2995 3165.3 3313.9 3430.7 3496.4 3442 3030.1
1926.3 673.9 264.5 151.9 75.3 26 0
1031.8 998.7 973.2 951.4 932.2 913.3 901.6 897.9 901.6 916.3
941 976.1 1028.5 1108.8 1216 1352 1516.5 1702.4 1892 2077
2247.4 2416.1 2555.9 2679.8 2770.6 2815.8 2799.1 2667.2 2306 1553.4
642.5 275.8 188.8 132.7 85 36.8 0
1031.8 1013.4 1001.3 992.5 984.1 977.8 976.6 982 993.3 1013.8
1041 1077 1126 1200.1 1295.1 1420.3 1574.3 1748 1930.1 2119.3
2311.4 2501 2676.8 2828.4 2948.5 2995.4 2904.5 2554.6 1811.2 817.1
338.6 216.8 153.6 105.1 68.6 31.4 0
1031.8 1034.7 1036.4 1041 1046 1053.6 1064.9 1084.1 1110.5 1144
1187.1 1239.8 1313.1 1415.2 1548.8 1710.7 1894.1 2088.3 2290.1 2492.2
2692.7 2889.5 3074.5 3201.3 3226 3093.7 2742.6 2121.8 1227.7 460
237.8 164.5 113.9 70.3 41.9 15.1 0
1031.8 1040.6 1048.1 1060.7 1071.6 1084.5 1102.1 1123.5 1153.2 1189.2
1232.3 1288.4 1362.5 1460 1578.1 1715.8 1866.9 2025.1 2189.2 2349.9
2503.5 2655.9 2785.3 2858.9 2827.1 2651.7 2298.4 1753 999.2 378.8
202.2 137.7 95.4 57.3 31.4 8.8 0
1031.8 1047.3 1062.8 1079.5 1097.9 1113.8 1135.6 1160.3 1186.3 1221
1259.5 1303 1359.6 1430.3 1512.8 1605.3 1706.1 1810 1916.3 2016.7
2110.9 2187.1 2226.4 2194.6 2065.7 1820 1480.5 1072.4 609 279.6
170.4 120.6 85.4 55.7 33.1 11.3 0
1031.8 1055.2 1082.5 1110.5 1134.8 1153.6 1174.1 1190 1202.2 1213.9
1222.3 1228.5 1234.4 1237.3 1232.7 1212.2 1174.5 1128.9 1084.1 1018.4
910.8 773.1 640.4 529.9 439.5 367.9 312.3 268.7 231.9 200.5
168.7 141.1 114.7 85.8 54.8 20.1 0
1031.8 1067 1101.7 1135.6 1158.6 1173.7 1181.7 1184.6 1178.3 1167.4
1151.5 1128.1 1090 1040.6 978.6 910 843 779 715.8 652.2
587.7 529.1 478.9 429.5 386.4 348.7 317.3 290.1 263.7 237.3
206.4 176.6 142.3 106.3 62.4 24.7 0
1031.8 1077 1120.5 1151.5 1170.8 1177.1 1173.3 1166.6 1151.1 1128.9
1092.5 1035.6 970.3 907.9 859.8 820 775.6 724.6 672.2 623.3
583.5 562.2 531.2 488.5 447.9 411 373.8 337.4 305.1 274.2
238.6 199.7 154.5 109.3 63.6 30.6 0
1031.8 1085.4 1131.8 1160.7 1171.2 1167.8 1161.6 1147.3 1121.8 1082
1029.3 973.2 922.6 878.2 835.9 794.5 750.5 704.1 663.5 632.9
623.7 621.2 599.8 564.7 526.6 487.6 440.8 394.7 352 316
280.9 241.9 203.4 157 109.7 56.9 0
1031.8 1094.2 1141.9 1167.4 1169.5 1160.7 1149.4 1127.7 1088.3 1040.2
997.1 961.5 923.4 879 829.6 781.1 730.4 682.7 638.8 613.6
605.3 594.4 581.4 559.2 520.7 482.2 448.7 417.7 393.9 367.5
334.4 299.3 261.2 216.4 169.5 100.9 0
1031.8 1099.6 1146.9 1165.8 1163.7 1150.7 1133.1 1103 1058.2 1018
989.9 962.7 928.8 884.9 831.3 769.8 709.1 651.7 601.5 579.3
555.9 540 521.1 481 441.2 410.6 385.1 366.7 352 329
306.4 272.1 233.6 195.9 151.5 90 0
1031.8 1101.7 1151.5 1167.4 1160.7 1146.9 1124.7 1085.8 1042.3 1010
986.2 961.5 929.7 889.1 832.6 763.1 686.5 617.8 564.7 538.3
509 482.6 445.4 401 367.1 341.1 320.6 303.5 285.1 263.7
247.8 214.7 175 143.2 110.1 55.3 0
1031.8 1108 1154.9 1168.3 1161.1 1145.2 1118 1078.7 1035.2 1005
982.4 955.2 925.5 882 825.9 756.8 678.1 600.7 542.9 504
465 436.6 396.4 363.3 331.5 306.8 287.1 271.7 258.7 244
257.8 213.9 163.2 124.7 92.5 38.5 0
1031.8 1107.6 1155.7 1169.5 1162 1144.4 1120.1 1079.1 1034.3 1005.9
982.4 956.5 927.6 885.3 830.5 761 681.9 602.8 541.2 500.2
461.3 431.6 392.2 358.3 326.5 301.4 281.7 266.6 255.3 240.7
266.2 197.2 156.1 125.6 93.3 38.5 0
